News Overview

New power supplies with basic functionality

25.11.2014

UNO POWER power supplies  

Compact and highly efficient: two new UNO POWER power supplies

The UNO POWER product range from Phoenix Contact has been extended to include two new compact and highly efficient power supplies.

Not only do they offer an adjustable DC output voltage of 24 to 28 V DC, the power density has increased from 240 W/dm³ to over 325 W/dm³. This means that these devices are able to reliably supply loads with 150 and 240 W. Compared with off-the-shelf products, these power supplies save more energy due to their high power density. This is achieved through low idling losses below 0.3 W and optimized efficiency of over 94%. The devices are suitable for use worldwide thanks to their UL approval and the wide range input.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

More Information