The PT 4-WE panel feed-through terminal blocks with Push-in spring connection from Phoenix Contact are particularly suitable for current transformers and voltage transducers such as protective devices.
Thanks to the patented latching mechanism, you can mount panel feed-through terminal blocks quickly and easily in device panels with a thickness of up to 2.5 mm. The panel feed-through terminal blocks with a pitch of 5.2 mm enable the convenient connection of conductors with cross sections of 0.2 mm² to 4 mm². The 1- to 20-pos. versions are designed for currents of up to 30 A and surge voltages of up to 6 kV.
"$pageName" on