News Overview

Connecting is a snap

15.04.2018

LPC(H) 6 lever-actuated PCB connectors  

LPC(H) 6 lever-actuated PCB connectors

Phoenix Contact adds new convenience to PCB connection: With the LPC 6 / LPCH 6 series PCB connectors, you can connect conductors with cross-sections of up to 10 mm² easily and without tools.

The clear position of the control lever and the defined contact force of the Push-in spring connection ensure reliable conductor contact. The LPC 6 connectors with a 7.62 mm pitch are suitable for currents of up to 41 A as well as voltages of up to 1000 V. The LPCH 6 hybrid design also features signal contacts for up to 8 A and 160 V (3.81 mm pitch). Both series offer enhanced touch proofness in accordance with IEC/UL 61800-5-1. Two- to four-pos. headers with a pitch of 7.62 mm – also with middle flange as an option – extend the product range.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300