The heavy-duty HEAVYCON EVO connectors from Phoenix Contact feature our patented EVO-Lock system.
Giving you greater flexibility on site for adjusting the cable outlet direction. The EVO series now includes the new low-profile sleeve housing in sizes B16 and B24 and a B6-TWIN housing with two flexible cable outlets and a lever locking system. These new products are ideal for use in confined spaces. They are made of robust high-performance plastic with impact resistance IK09 and degree of protection IP66. They are also industry-standard-compatible and can be combined with all standard commercial aluminum housings. As well as the new B6-TWIN housing the product range also includes TWIN housings in sizes B10 to B24 with lateral lever lock. A great advantage of the EVO series is reduced storage costs thanks to the 75% reduction in housing size. This is because the cable glands with bayonet interlocking allow both a lateral and a direct cable outlet direction with one housing.
"$pageName" on