News Overview

Warning labels for terminal blocks with Push-in connection

28.09.2018

Marking Push-in terminal blocks that are always live  

Warning labels for terminal blocks with Push-in connection

You can use the new WS PT warning labels to mark Push-in terminal blocks that remain live even after the main switch has been turned off.

Your live terminal blocks will therefore always be marked clearly. The high-quality printing ensures permanent marking.

The yellow warning labels are suitable for all standard Push-in terminal blocks in the cross section range from 2.5 mm² to 16 mm². They can be snapped on without using tools, saving time during installation. A version with diode marking completes the range.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300