News Overview

Compact terminal blocks for building installation

18.07.2017

Push-in installation terminal blocks  

Compact terminal blocks for building installation for 16 mm² conductors

You can use the new PTI 16/S Push-in installation terminal blocks from Phoenix Contact to wire building installations easily and without tools in a confined space.

The space-saving terminal blocks with a terminal block width of just 10.2 mm are compatible with all installation terminal blocks from Phoenix Contact and extend the product range for conductors up to 16 mm². The double function shaft ensures easy potential distribution and features a 2.3 mm testing option. The neutral conductor is disconnected using a screw-free disconnect slide which latches in position. The PTI installation terminal blocks also offer all the features of the CLIPLINE complete terminal block system. These include the large-surface marking of all terminal points as well as standardized plug-in bridge and test accessories.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close