News Overview

Universal terminal blocks for aluminum and copper conductors

07.10.2019

UBAL universal terminal blocks for aluminum conductors  

Fast installation of aluminum and copper conductors in the UBAL Al/Cu terminal blocks

Aluminum and copper conductors can be installed quickly, easily, and safely in the new UL-approved UBAL Al/Cu terminal blocks from Phoenix Contact.

The contact chambers are pre-lubricated with antioxidants to simplify conductor pretreatment. The clamping part is made from an aluminum alloy. The lead-free tin surface enables both aluminum and copper conductors to be connected in the same terminal block.

A conductor connection with high tightening torque is achieved through maintenance-free connection of the Allen screw using a torque spanner. The clamping part is suitable for the connection of rigid and multi-stranded aluminum and copper conductors up to 240 mm².

With the exception of the UBAL 240 terminal block, all versions can be mounted on a standard DIN rail or directly on the mounting plate. The touch-proof caps ensure a high level of safety. The universal terminal blocks are tested for short circuits in accordance with EN 61238-1 Class A.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300