The new M12 device connectors for PROFINET applications from Phoenix Contact extend the comprehensive M12 POWER series power connectors
The connectors are for assembly or can be pre-assembled with litz wires, and enable the transmission of high AC and DC currents in confined spaces. The L-coded circular connectors are PROFINET-certified and designed for DC applications with 4 or 5 contacts (4+PE), and powers of 16 A / 63 V. The versions for assembly are available as single-piece versions for wave soldering, or as two-piece connectors for reflow processes. The pre-assembled versions are assembled with 1.5 mm² or 2.5 mm² litz wires, and are suitable for front or rear mounting.
"$pageName" on