News Overview

Integrate analog signals with performance level

05.05.2014

With the new MACX Safety signal conditioners, analog signals can be easily integrated into safety applications according to the Machinery Directive.

The MACX Safety product range is consistently SIL certified and equipped with a PL d performance level according to EN ISO 13849-1. As such, direct, safe switching of limit values is possible without an additional safety controller. The MACX Safety Ex modules ensure the safe processing of analog intrinsically safe Ex signals. They can be combined with other safety modules and integrated into the safety chain using the Sistema planning software. The relevant characteristics for calculating the performance level are already stored in the database. The products can be configured from the PC using FDT/DTM or via the free-of-charge, stand-alone ANALOG-CONF software, including monitoring function.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close