News Overview

Scalable park management

29.06.2018

Scalable park management  

Scalable photovoltaics park management

Phoenix Contact will be presenting the new scalable seamless park management concept for PV parks at the Intersolar Europe trade fair in Munich from June 20 to 22, 2018. Come and see us in Hall A2 - 440 and experience our new park management solution directly on site.

The software and hardware solutions, e.g. for monitoring or for the visualization of weather data, can be implemented flexibly, and coordinated without limits. The park management system consists of string combiner boxes, data loggers, a feed-in controller, a local SCADA connection, and a web portal. From the field level right through to the visualization of data in a portal, we have developed a scalable concept for the comprehensive operational management of the system portfolio. Each of these solutions can be implemented individually, and, where necessary, adapted to the specific needs of the customer. Together, the result is a holistic solution that intermeshes seamlessly, without the adaptation of interfaces. Thanks to these coordinated system solutions, we provide you with a turnkey automation and visualization portfolio that is already proven in the field. With this, we achieve a high level of reusability and scalability, tailored to your needs. Thus, an attractively priced holistic concept is created for the realization of your photovoltaic system.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300