News Overview

Device circuit breakers with IO-Link technology

01.09.2017

Device circuit breaker with IO-Link interface  

Device circuit breaker with IO-Link interface: CBMC

Networking protection and control units in systems and machines is becoming increasingly common.

Operating states are gathered, visualized, and controlled within the scope of remote maintenance. You can incorporate the CBMC electronic circuit breakers into the comprehensive process control and monitoring concept via IO-Link. These compact, multi-channel circuit breakers provide transparency across your system. Using the integrated IO-Link interface, the device circuit breaker can be appropriately configured for the system. This means that you can make all the necessary settings remotely. A feature blocking access to the device protects it against improper interference or tampering locally. In addition, servicing can be scheduled based on process data and error diagnostics can be performed on the device even without supply voltage. This increases system availability significantly.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300