The FL MGUARD GT/GT security router is designed for interference-free, secure connections over large distances.
In comparison with standard solutions, the device offers a flexible selection of the FO transmission standard: depending on the glass fiber type and transmission speed, the suitable SFP module (Small Form-factor Pluggable) is inserted into the SFP port and is automatically detected by the device. Additional advantages of the security router include the electrical isolation at a range of up to 80 km, the independence of the protocols used, as well as a high transmission speed of up to 100 or 1000 Mbps.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on