With the TW 95 panel feed-through terminal block, Phoenix Contact has rounded off its range of high-current feed-through terminal blocks to include T-LOX connection technology.
The terminal block is suitable for currents up to 232 A and voltages up to 1000 V (UL: 600 V). The spring-based toggle lever principle enables the reliable and convenient connection of large conductors with cross sections of 16 mm² to 95 mm². The conductors are inserted easily from above and the colored actuating levers are closed with a standard screwdriver.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on