News Overview

Simple and precise power measurement

17.04.2018

New Axioline F power measurement module  

New Axioline F power measurement module

Acquire precise energy and power data with the Axioline F I/O system. The new AXL F PM EF 1F power measurement module is a new addition to the Axioline F portfolio.

The standard parameters for detecting energy and performance data are preset to facilitate easy startup. If necessary, these parameters can be changed using PDI objects. For many use cases, voltages up to 400 V/690 V and phase currents and a neutral conductor current of up to 5 A can be directly connected without a transducer. If this is not sufficient, external transducers are added to expand the measuring ranges. The measured values are used to calculate values such as the active power, reactive power and apparent power and energy. In addition, S0 pulses are available. The grid quality can be analyzed based on the harmonics that are determined (THD). This makes it easy to localize disturbance sources. The Axioline F housing concept, in conjunction with secure electrical isolation, enables installation of the power measurement module without additional measures for isolating the adjacent I/O modules. The I/O system supports all popular Ethernet-based network protocols and is fast, robust, and easy to install.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300