The device family of serial device servers and gateways from Phoenix Contact enables a variety of protocols to be seamlessly integrated into a network or the simple migration of existing serial devices into the modern Ethernet.
The new Modbus-to-Ethernet/IP gateways can integrate existing Modbus devices (TCP or RTU slaves) into the Ethernet/IP protocol. In the process, the Modbus register will be easily and conveniently mapped in the Ethernet/IP protocol and made available via web-based management.
There are variants with up to four serial interfaces (each RS-232/422/485) and with up to two Ethernet RJ45 ports. In combination with the extended temperature range of -40°C to +70°C and an extensive approval package (UL, IECEx, ATEX) the gateways are ideal for all industries.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on