News Overview

Approvals for North American markets

13.11.2017

Portfolio TERMITRAB complete  

TERMITRAB complete - the portfolio

Effective immediately, you can now get the thin surge protective devices of the TERMITRAB complete product range with approvals for the North American markets.

TERMITRAB complete has a wide range of approvals that allow you to deploy it in ordinary locations in compliance with UL and CSA specifications. For applications in hazardous environments, such as in potentially explosive areas, select surge protection modules and remote signaling sets also have the UL Listed mark.  This approval certifies them for installation in areas defined as hazardous locations up to Class I Division 2 (classification per NEC 500). UL/CSA-tested components give you an advantage when exporting and during later final acceptance testing of prefabricated control cabinets or system parts. System builders, operators, or insurance providers quite often require UL or CSA approval in order to guarantee a consistent standard of safety.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300