News Overview

Industrial UV LED color printer

20.04.2018

BLUEMARK ID COLOR, industrial UV LED color printer  

UV LED printing process for high quality markers that can be used right away

The new BLUEMARK ID printer generation is your all-in-one solution for industrial identification.

The environmentally friendly BLUEMARK ID COLOR CMYK printer lets you perform monochrome marking, and also lets you utilize all the advantages offered by color printing. The innovative UV LED printing process creates high quality markers that can be used right away. Use the scalable printing resolution to ensure optimum control of the fluid consumption and printing speed for your application. The integrated marking software provides support throughout the printing process. Use the 7“ multicolor touch display to enter your printing data directly. The intuitive menu navigation enables particularly easy operation.

In addition to the UC, UCT and US formats, also use the BLUEMARK ID devices to mark marking materials made of aluminum. The material portfolio with over 1300 marking materials offers you solutions for any application. The optionally selectable front feed enables flexible material assembly. The BLUEMARK ID COLOR uses the automatic offloading function processes more than 14,000 markers (color printing) or 21,000 markers (monochrome printing) per hour. It is easy to integrate the printer into your existing system structure using integrated interfaces.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300