News Overview

Displays for operator interfaces

18.03.2018

Displays for operator interfaces  

Displays for operator interfaces

The new displays for the HCS and DCS series electronics housings from Phoenix Contact offer you function-oriented solutions for stationary and mobile operator interface and display units.

The FSTN or TFT displays with 2.8 to 15 inch screen diagonals are suitable for displaying data and processes in industrial or process automation. In combination with the various housing formats, you can very easily create individual device designs, thus increasing their recognizability in the field.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300