News Overview

Barrier terminal blocks for direct mounting

29.10.2018

Barrier terminal blocks for direct mounting with screw and Push-in connection  

BT terminal blocks for direct mounting

Now, BT direct mounting terminal blocks are available in addition to the BT barrier terminal blocks with their various connecting technologies and hybrid variants.

You can align them as terminal blocks and secure them directly without DIN rails. Direct mounting without pitch loss is done by means of fastening options at any chosen point on a terminal block.

Using two-pos. plug-in bridges from the time-saving CLIPLINE complete terminal block system, you can combine any number of terminal blocks into a potential distribution block. All terminal housings have a touch-proof design. This means that no additional terminal strip cover is required.

The barrier terminal blocks are suitable for connecting conductors up to 35 mm². You have the choice of connection technology thanks to the convenient ring cable lug connection and the easy Push-in connection.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service

BT barrier terminal blocks – safe in all applications

Maximum contact reliability even under extreme conditions.