The HEAVYCON STANDARD housings are made using high-grade, corrosion-resistant aluminum. Thanks to their conductive surface and seals, they are also suitable for your EMC applications.
New: Housings in sizes B32 and B48. These housings can accommodate two fixed-position contact inserts side by side. This helps you save space when wiring. The B32 housings can accept two B16 inserts and can be interlocked with double locking latches. You can install two B24 contact inserts in B48 housings. You can close these housings easily using the single locking latch. Options include side-exit or straight cable outlet. Matching covers are also available. The STANDARD housings are designed for high mechanical stresses and vibration. The standard-compliant sizes of these sleeve, panel mounting, and surface mounting housings ensure that they are fully compatible with the industry standard.
"$pageName" on