News Overview

Robust network infrastructure for energy systems

07.04.2014

Network infrastructure according to IEC 61850-3 and IEEE 1613  

Network infrastructure according to IEC 61850-3 and IEEE 1613

Phoenix Contact provides robust network infrastructure components for use in energy systems, which meet the requirements of IEC 61850-3 and IEEE 1613.

A system failure and resulting power outages can have serious consequences. Thus, the components used in system networks must meet extremely high electromagnetic, electrostatic and climatic environmental requirements. Phoenix Contact provides extremely robust network infrastructure components for use in energy systems with meet the requirements of IEC 61850-3 and the comparable requirements of IEEE 1613. The portfolio includes Managed Switches as well as Unmanaged Switches, media converters, and redundancy modules for the custom configuration of networks in energy systems.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close