News Overview

Heavy-duty connectors for every application

11.05.2015

HEAVYCON complete heavy-duty connectors  

The right connector for every application

HEAVYCON complete heavy-duty connectors from Phoenix Contact offer a reliable seal up to degree of protection IP69K.

There are matching plug-in connections for every requirement with housings from three series types and matching contact inserts which can be combined. The STANDARD series offers a wide range of robust metal housings with various different cable outlet directions and locking mechanisms. The flexible, swiveling bayonet locking of the EVO series allows the cable outlet direction to be freely selected and reduces the number of versions and thereby the warehousing costs by up to 70%. Not only does the direct screw locking without panel mounting base result in cost savings, it also means that the ADVANCE housings are particularly durable and robust. All components can be individually combined and flexibly modified, extended or exchanged.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close