The PT 2,5/S-QUATTRO four-conductor terminal blocks with Push-in connection from Phoenix Contact are now even smaller and require even less space in the control cabinet.
Thanks to their compact design, they offer high wiring density. Up to four conductors that are up to 2.5 mm² can be connected in one feed-through terminal block. Tool-free wiring of the pre-assembled conductors is quick and easy. In addition, ground terminals of the same shape are also available. These multi-conductor terminal blocks are also characterized by the double function shaft for easy potential distribution with plug-in bridges and the large-surface marking options. Each current path can be individually tested for the terminal blocks. Thanks to the consistent use of accessories from the CLIPLINE complete terminal block system, there are no additional logistics costs.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on