The MINI Analog Pro product range is the first 6 mm signal conditioner range with plug-in connection technology.
Four new product types are now listed according to UL 508 and can therefore be used in the USA and Canada. The increase in the range comprises an analog frequency transducer with limit value function for converting standard signals to frequency or PWM signals; a limit value switch with changeover-relay output for switching analog limit values, a constant voltage and current source as well as a NAMUR signal conditioner for proximity sensors and floating and resistor-wired switching contacts. The modules are easy to configure and are available either with screw or push-in connection technology. The MINI Analog Pro signal conditioners can be easily installed and started up in confined spaces. Easily visible and accessible terminal points and current measurement during operation make your work even easier.
"$pageName" on