News Overview

Faster installation of machine lights with series connection

31.07.2017

New PLD machine lights  

New PLD machine lights

Four lights with series connection and four lights with a beam angle of 40° have been added to Phoenix Contact's portfolio of class 200 PLD machine lights.

The lights with series connection significantly reduce the wiring required in long machines or machine parts in which multiple lights are installed, since the lights can be connected together via the shortest possible route. The lights with a narrower beam angle are the ideal choice for illuminating smaller areas in a machine or specific areas that need to be illuminated more precisely. The eight new lights are available in lengths of 190 mm, 365 mm, 540 mm, and 715 mm, respectively.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close