The new Phoenix Contact uninterruptible power supplies with integrated power supply from the Trio product range supply your DC applications reliably and with economical use of space.
The UPS module and power supply are combined in a single housing. Only one energy storage unit is required to complete the UPS system. Thanks to a large selection of suitable VRLA energy storage units for the devices with 5, 10, and 20 A output current, you benefit from long buffer times. The integrated USB interface enables you to shut down any connected industrial PCs easily. An input grid is no longer necessary to start up the TRIO DC UPS. The BAT-START function enables you to start the UPS up from the energy storage system. The dynamic boost supplies up to 150% of the nominal current for 5 seconds for starting heavy loads. The tool-free Push-in connection enables quick and easy installation. Thanks to the comprehensive signaling options and the wide temperature range from -25°C to +70°C, these modules can be used flexibly anywhere in the world.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on