News Overview

Power cables with M12 connectors for worldwide use

24.08.2015

M12 POWER  

M12 POWER cables now listed according to UL 2237 and CSA C22.2 No. 182.3

The M12 POWER cables for assembly from Phoenix Contact are now listed according to UL 2237 and CSA C22.2 No. 182.3 (Canadian Standards Association). This means that they can be installed in machines that are exported to North America.

The product range comprises M12 power cables with S and T coding that were developed and added to the IEC 61076-2-111 standard by Phoenix Contact. The S coding with up to 630 V and 12 A is designed for AC applications such as those in motors. The T coding with up to 63 V and 12 A is suitable for DC applications such as those in network components. The range is rounded off by connectors with screw connection for assembly, a Y-distributor, and a distributor box with four connections for decentralized power distribution.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close