You can create exceptionally high-quality and robust markings printed with a laser. The new LS-EML-D product family from Phoenix Contact is comprised of white and silver markers made of dual-layer plastic specifically designed for this process.
An integrated aluminum label makes the labels detectable. Thanks to the ISEGA approval, they are ideal for marking various types of equipment in controller, system, and control cabinet manufacturing applications in the food industry.
Thanks to the high adhesive strength of the labels, they can be adhered to rough, textured, and low-energy surfaces. The temperature range of the new labels ranges from from -40°C to +120°C.
With the thermal transfer roller printers from Phoenix Contact, you can mark labels reliably and efficiently. Printed with the TM-RIBBON 110-EX ink ribbon, the labels are highly resistant to solvents, aggressive cleaning agents, acetone, and ethanol.
"$pageName" on