I/O module - IB ST ZF 24 DO32/2 - 2750633

The figure shows version IB ST 24 BDO 32/2

INTERBUS-ST digital output module, 32 outputs, 24 V DC, 500 mA, 2-wire connection method, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics

Price:

Overview

Technical data

Accessories

Downloads

Product Description

INTERBUS ST digital output modules
The digital INTERBUS output modules are designed for the connection of digital actuators, such as electromechanical valves, contactors or lamps.
In addition to the standard IB ST 24 BDO modules, the range is rounded off by modules with extended functionality.
The scope of functions provided by the standard models covers the majority of applications. On top of this, several modules provide additional electronic functions, such as:
- Output channels in up to four electrically isolated groups
- Separate electronic short-circuit protection for each output channel
- Higher output current, which are needed in individual applications.
All the typical advantages of INTERBUS-ST handling, such as multi-wire connection methods and plug-in electronics are provided by both product lines.

Your advantages

  • 32 digital outputs
  • Connection of actuators in 2-wire technology
  • Nominal current per output: 500 mA
  • Total current of the terminal: 8 A
  • Diagnostic and status indicators
  • Spring-cage connection with direct plug-in technology with a release mechanism

Key Commercial Data

Orderkey 2750633
Packing unit 1 pc
GTIN 4017918140083
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close