Electronic housing - ME 22,5 OT-MSTBO BK S50 - 2713803

No picture available

Component housing, Upper part, color: black, width: 22.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2713803
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4017918917548
Weight per Piece (excluding packing) 12.500 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close