Electronic housing - ME 45 OT-MSTBO GNTQ S93 - 2710000

No picture available

Upper part, length: 99 mm, Upper part, color: green/turquoise, width: 45 mm, height: 38.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug

Key Commercial Data

Orderkey 2710000
Packing unit 50 pc
GTIN 4017918884109
Weight per Piece (excluding packing) 12.860 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close