Electronic housing - ME 22,5 OT-MSTBO GNTQ S92 - 2709804

No picture available

Component housing, Upper part, color: green/turquoise, width: 22.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2709804
Packing unit 50 pc
GTIN 4017918884093
Weight per Piece (excluding packing) 10.500 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close