Electronic housing - ME MAX 35 U-U1 GN - 2707990

DIN rail housing, Tall design, with vents, width: 35 mm, height: 99 mm, depth: 114.5 mm, cross connection: DIN rail bus connector, number of positions cross connector: 5, color: green (6021)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system
Logo Logo

Key Commercial Data

Orderkey 2707990
Packing unit 1
GTIN 4017918935832
Custom tariff number 85389099

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Recommend
  • Feedback