Transformer terminal block - TRKSD 10 GY - 2703541

The figure shows versions TRKSD 10 and TRKSD 10/3 cm orange

Transformer terminal block, connection method: Screw/Solder connection, length: 39.4 mm, width: 22.5 mm, height: 37.3 mm, color: gray, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2703541
Packing unit 1 pc
Catalog page Page 319 (CL-2002)
GTIN 4017918061142
Weight per Piece (excluding packing) 34.050 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close