Mains plug - PLD E 400-PS/1AC/24DC/12W - 2702435

Plug-in power supply unit for class 400 LED enclosure lights, including country-specific plug adapters for Europe, Great Britain, USA and Australia; max. output voltage 12 W

Price:

Overview

Technical data

Approvals

Downloads

Product Description

The plug-in power supply unit is intended for supplying power to class 400 LED enclosure lights.
A power supply unit and four country-specific plug adapters, e.g., for Europe, Great Britain, the USA, and Australia, are supplied as standard.
By connecting the country-specific plug adapter to the power supply unit, you can adapt the plug-in power supply unit to the installation location.

Your advantages

  • High efficiency
  • Minimum standby power dissipation ≤ 0.1 W
  • IP42-tested interchangeable adapter system

Key Commercial Data

Orderkey 2702435
Packing unit 1 pc
Catalog page Page 485 (C-6-2017)
GTIN 4055626184630
Weight per Piece (excluding packing) 300.900 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close