Transformer terminal block - TRKS 4/1-SI(6,3X32) GY - 2702380

The figure shows versions TRKS 4-SI and TRKS 4/1-SI in orange

Transformer terminal block, connection method: Screw connection, length: 50.5 mm, width: 12.5 mm, height: 27.5 mm, color: gray, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2702380
Packing unit 1 pc
Catalog page Page 317 (CL-2002)
GTIN 4017918060756
Weight per Piece (excluding packing) 13.510 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close