Transformer terminal block - TRKSD 4-FS GY - 2702377

The figure shows versions TRKS 4-FS and TRKSD 4-FS in orange

Transformer terminal block, connection method: Screw/Slip-on connection, length: 34.7 mm, width: 15 mm, height: 28.3 mm, color: gray, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2702377
Packing unit 1 pc
Catalog page Page 317 (CL-2002)
GTIN 4017918060749
Weight per Piece (excluding packing) 11.340 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close