Transformer terminal block - TRK 4-PE - 2702351

Transformer terminal block, connection method: Screw connection, length: 27.5 mm, width: 7.5 mm, height: 28.5 mm, color: green-yellow, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2702351
Packing unit 1 pc
Catalog page Page 318 (CL-2002)
GTIN 4017918060725
Weight per Piece (excluding packing) 3.850 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close