Service material - FL TRAINING - 2701427

Training for network standards, Ethernet security or wireless with Phoenix Contact components

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Training for network standards, Ethernet security or wireless with Phoenix Contact components

Language: German or English

Duration: one workday

Location: at Phoenix Contact Electronics in Bad Pyrmont or at any location* as agreed upon

Number or participants: up to eight participants

Training material: the necessary components will be provided by Phoenix Contact for the duration of the training

Services (examples):

• "Network standards" training
With the aid of chosen automation components, various network standards for configuring and diagnosing the Ethernet network will be presented and explained in detail.
• "Ethernet security" training
The concept and implementation of complex Ethernet security and remote service solutions will be explained in detail. You will be able to test your theoretical knowledge through practical exercises involving an industrial Ethernet practice network with state-of-the-art components.
• "Wireless" training
The importance and use of wireless technologies (Wireless LAN (WLAN) or Bluetooth) in automation and the basics of these technologies will be presented and explained in detail. In practical exercises, you will set up wireless networks, get to know the terminology, and use components used in automation technology.


*Any location: locations according to the description of the items mentioned below. To cover travel expenses, one of the three following items must be ordered in addition:
FL TRAVEL ALLOWANCE 1 (Order No. 2701320)
FL TRAVEL ALLOWANCE 2 (Order No. 2701321)
FL TRAVEL ALLOWANCE 3 (Order No. 2701322)

Key Commercial Data

Orderkey 2701427
Packing unit 1 pc
GTIN 4046356768399
Weight per Piece (excluding packing) 0.000 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close