Transformer terminal block - TRK 2,5-SI OG - 2701187

Transformer terminal block, connection method: Screw connection, length: 28.5 mm, width: 29.5 mm, height: 19 mm, color: orange, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 2701187
Packing unit 1 pc
GTIN 4017918060480
Weight per Piece (excluding packing) 12.570 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close