Industrial PC - VL IPC P7000 - 2701127

Similar figure

IP65-rated industrial panel PC (PPC) or IP20-rated box PC (BPC) with Intel® Core™ i7 processor. 2 GB to 8 GB of RAM. Mass storage options are offered in HDD, SSD, and CompactFlash® (CF) formats. Available with a selection of operating systems.

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Valueline® P7000 industrial computer with configuration options. Selections include processor, display, data storage, RAM, CompactFlash® card and mounting methods.

Your advantages

  • Configurable as a panel PC (PPC) or box PC (BPC)
  • Fanless configuration is available for industrial applications
  • Powerful Intel® Core™ i7 processor
  • Panel PC (PPC): IP65 rating in front panel and IP20 rating in back
  • Box PC (BPC): IP20 rating
  • Ambient operating temperatures from 0 °C to 45 °C
  • Wall, bookshelf or panel mounting
  • 12-in. to 24-in. touch screen displays

Key Commercial Data

Orderkey 2701127
Packing unit 1 pc
Catalog page Page 117 (C-8-2015)
Weight per Piece (excluding packing) 3,400.000 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close