Panel PC - VMT 3010 - 2701003

The illustration can vary depends on the configuration

Configurable IPC in IP65 with touch screen, 10.4" display, enclosed housing. Configurable: Processor, RAM and operating system, for example.

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Product Description

VMT - Mobility made easy!
The VMT 3010 is a powerful terminal PC with a touchscreen and front USB, which is installed in an elegant, robust aluminum die-cast housing with a plastic screen. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch to a separate numeric keypad.
The VMT 3010 has a high-resolution 10.4" color TFT display with a resolution of 1024 x 768 pixels.
The flat terminal is characterized in particular by its high degree of protection (IP65) and how simple and easy it is to mount onto the machine. With a power supply of 19 - 29 V, the VMT 3010 is ideal for mobile applications.
Options for assembly include fixing brackets (left and right), table stand, Vesa standard or Rittal bracket connection adapter.
The following features can be configured individually: processor, RAM, and operating system.

Your advantages

  • Extended temperature range
  • Optimum network connection by means of Gigabit Ethernet or WLAN
  • Comprehensive range of accessories
  • Energy-efficient Intel® ATOM™ processors
  • Fanless design
  • Fully enclosed housing with IP65 protection

Key Commercial Data

Orderkey 2701003
Packing unit 1 pc
Catalog page Page 141 (C-8-2013)
Weight per Piece (excluding packing) 2,900.000 g
Custom tariff number 84714100
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close