Panel PC - VMT 3015 VW11 - 2700798

The figure shows a similar product

IPC with IP65 protection with touch screen, 15" LED display, enclosed housing.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

VMT - Mobility made simple!
The VMT 3015 is a high-performance terminal PC with a touch screen and a front USB, mounted in an elegant, rugged aluminum die-cast housing with a plastic aperture.The terminal is supplied with a software keyboard as a standard feature.This software keyboard provides all the alphanumeric keys of a standard keyboard.In addition, you can switch over to a separate block of numeric keys.
The VMT 3015 has a high-resolution 15" color TFT display with a resolution of 1024 x 768 pixels.
The special features of the flat terminal are the high IP65 degree of protection and the easy and direct assembly on the machine.The voltage supply of 19 29 V makes the VMT 3015 ideal for mobile applications.
It can be mounted using either a support bracket (left and right), table stand, Vesa standard bracket, or Rittal bracket connection adapter.
The following features can be configured individually:Processor, RAM, and operating system.

Key Commercial Data

Orderkey 2700798
Packing unit 1 pc
GTIN 4046356652308
Weight per Piece (excluding packing) 3,300.000 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close