Mobile panel - HTP 104T SG01 - 2700796

The figure shows a similar product

Mobile panel with 26.4 cm/10.4" TFT-display (Resistive industrial touch screen), 800 x 600 Pixel(s) (SVGA), 65536 colors, Xscale® PXA320, 806 MHz, without, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: NetCap. (bus system: without)

Price:

Overview

Technical data

Downloads

Your advantages

  • Hand-held operator panel with software for on-site visualization or multi-user operation
  • All-round protection (IP65)
  • Suitable for drops from up to 1 m
  • Energy efficient due to LED backlighting
  • 3-stage enable switch, with key switch as an option, and/or stop button

Key Commercial Data

Orderkey 2700796
Packing unit 1 pc
GTIN 4046356646635
Weight per Piece (excluding packing) 2,500.000 g
Custom tariff number 84713000

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close