Panel PC - PPC 6015 SG 01 CE - 2700778

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs - The high-end solution
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC - everything is integrated in a single device. Control, machine or system operation, programming, testing, and communication - the high-end solution for open and closed-loop control technology.
A special feature of panel PCs is their compact housing design and low installation depth. Due to the use of aluminum for the solid front plate and for the housing, they can also be used under harsh environmental conditions.
The PPC 6015 SG 01 CE has high-resolution 15" color TFT display with touch screen and a resolution of 1024 x 768 pixels. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, you can switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is provided for user-specific functions.

Key Commercial Data

Orderkey 2700778
Packing unit 1 pc
GTIN 4046356640381
Weight per Piece (excluding packing) 2,500.000 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close