Panel PC - OPC 7015 S - 2700765

Panel PC with touch screen and software keyboard, 15.4" display, Atom™ 1.6 GHz Z530, without operating system

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs - The high-end solution
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC - everything is integrated in a single device. Control, machine or system operation, programming, testing, and communication - the high-end solution for open and closed-loop control technology.
A special feature of panel PCs is their compact housing design and low installation depth. In addition, every device has 16:9 resolution in order to support modern visualizations. Furthermore, the maintenance-friendly design makes servicing much easier. In addition, the OPC 7000 series offers the impressive quick snap mounting solution.
The OPC 7015 S has a high-resolution 15.4" color TFT display with touch screen and a resolution of 1280 x 800 pixels. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, you can switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is designed for user-specific functions.

Your advantages

  • Extended temperature range of -25°C to +60°C
  • IP65 degree of protection (front), IP20 degree of protection (back)
  • Optimum network connection by means of Gigabit Ethernet
  • Energy-efficient Intel® ATOM™ processors
  • Convenient operation using five front buttons

Key Commercial Data

Orderkey 2700765
Packing unit 1 pc
GTIN 4046356651905
Weight per Piece (excluding packing) 4,100.000 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close