Motor starter - ELR 5011 IP PN - 2700745

Electronic motor starter, 1.1 kW, single-channel, IP67 degree of protection

Electronic motor starter, electronic module without lower part of housing, 1-channel reversing starter

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The PROFINET motor starters are designed as distributed motor starters with IP67 protection. They perform simple drive tasks. The motor starters provide a connection for mains connection and continuation as well as one or two connections for a 3-phase asynchronous motor.

A complete motor starter consists of three products: motor starter, lower housing part, and Pg screw connection (see accessories).

- 1 integrated CONTACTRON hybrid motor starter with 1.1 kW
- Supported protocols: SNMPv2, TFTP, PROFINET, and LLDP
- 2 Ethernet connections
- 10 digital inputs (M12 sockets)
- 4 digital outputs (M12 sockets)
- Stainless steel housing with IP65/IP67 protection

Logo

Key Commercial Data

Orderkey 2700745
Packing unit 1 pc
Catalog page Page 50 (C-5-2017)
GTIN 4046356632591
Weight per Piece (excluding packing) 2,872.100 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback