Bus coupler - R-AXL BK PN - 2700735

Axioline bus coupler for PROFINET (including bus base module and connector)

Price:

Overview

Technical data

Downloads

Product Description

The bus coupler links a PROFINET network with the Axioline system.
Up to 63 Axioline devices can be connected at any point to an existing PROFINET system using the bus coupler.
For startup tests you can put the Axioline station into operation independent of the higher-level network either using the service interface or an Ethernet port at the bus coupler.

Your advantages

  • Up to 63 additional Axioline devices can be connected
  • Firmware can be updated
  • Minimum cycle time of PROFINET for RT is 250 μs
  • Diagnostic and status indicators
  • Runtime in bus coupler is negligible (almost 0 µs)
  • PROFINET RT
  • Typical cycle time of the Axioline F local bus is around 10 μs
  • 2 RJ45 connections (with integrated switch)
  • Module replacement without software
Logo

Key Commercial Data

Orderkey 2700735
Packing unit 1 pc
Minimum order quantity 25 pc
GTIN 4046356634106
Weight per Piece (excluding packing) 0.000 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close