Panel PC - VMT 3012 ZF MOBIL CE 2 - 2700664

The illustration can vary depends on the configuration

IPC with IP65 protection with touch screen, 12.1" display, enclosed housing.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

VMT = Mobility made easy!
The VMT 3012 is a powerful terminal PC with a touchscreen and front USB which is installed in an attractive, rugged aluminum die-cast housing with a plastic screen. Standard delivery of the terminal includes a software keyboard. All of the alphanumeric keys found on a standard keyboard are on the software keyboard. In addition, it is possible to switch to a separate numeric keypad.
The VMT 3012 has a high-resolution 30.7 cm (12.1") color TFT display with a resolution of 1024 x 768 pixels.
The flat terminal is characterized in particular by its high protection class (IP65) and how simple and easy it is to mount onto the machine. With a power supply of 19 - 29 V, the VMT 3012 is especially suited to mobile use.
Options for assembly include fixing brackets (left and right), table stand, Vesa standard or Rittal bracket connection adapter.
*** The general user manual is in the download area for article 2913959 VMT 3012***

Key Commercial Data

Orderkey 2700664
Packing unit 1 pc
GTIN 4046356625494
Weight per Piece (excluding packing) 3,300.000 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close