Panel PC - PPC 6115 PM MU - 2700539

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display, one slot.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs - The high-end solution!
Panel PCs integrate operation and monitoring functions with the features of a powerful industrial PC - all in a single device. Control, machine or system operation, programming, testing and communication - the high-end solution for regulation and control technology.
The panel PCs are especially remarkable for their compact housing design and low installation depth. Because aluminum was used for the solid front plate and housing, they can also be used in harsh environmental conditions.
The PPC 6115 has a high-resolution 38.1 cm (15") color TFT display with touchscreen and a resolution of 1024 x 768 pixels, as well as an empty slot. The software keyboard that is included in the standard delivery has all of the alphanumeric keys found on a standard keyboard. In addition, it is possible to switch to a separate numeric keypad. On the left lower edge of the LCD display, there are five extra keys. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is provided for user-specific functions. ***The general user manual is in the download area for article 2913755 PPC 6115***

Your advantages

  • Temperature range from +5°C to +45°C
  • IP65 degree of protection (front), IP20 degree of protection (back)
  • Optimum network connection by means of Gigabit Ethernet
  • Convenient operation using five front buttons

Key Commercial Data

Orderkey 2700539
Packing unit 1 pc
GTIN 4046356573467
Weight per Piece (excluding packing) 6,100.000 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close